Universal Connection Kit for PI Cables
Hover to magnify image or click to enlarge
Universal Connection Kit for PI Cables
nVent RAYCHEM CS -150-UNI-PI is a universal under-insulation cold applied connection kit for polymer insulated (PI) heating cables, for splicing and connection of PI heating cables to cold leads (max 32A) or 3-core flexible power cableS (max 25A) using screw terminals. Approved for use in hazardous areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install
- Different configurations, tailored to each application
- Electrical connections made via terminal block, no special tools required
- Approved for use in hazardous areas
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.