IceStop Seal
Hover to magnify image or click to enlarge
IceStop Seal
nVent RAYCHEM GM-Seal-02 is an adhesive that is applied to the underside of RAYCHEM GMK-RC roof clips. After the adhesive has set, the heating cable can be installed between the clamps.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Reliable during long life, maintenance free
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.