Non-metallic junction boxes provide unique benefits for challenging environments at competitive costs
- Aesthetically pleasing and outstanding protection against corrosion and the elements, whether indoor or outdoor
- Lightweight when compared with metal alternatives
- Fiberglass has excellent protection against corrosion and the elements
- Polyester performs well in harsh chemical environments, weather extremes and corrosive environments
- Polycarbonate is a molded, impact resistant material
- ABS shares properties with polycarbonate but is a more economical, non-UL rated alternative
Filtrer par
Filtre appliqué:
1
Effacer les filtres
- Expédition rapide
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
Filtre appliqué: 1