Interscale 19" Rack Mount Chassis, Perforated
Hover to magnify image or click to enlarge
Interscale 19" Rack Mount Chassis, Perforated
Flexible 19" Chassis with integrated EMC protection and perforated side. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Modular desktop case consisting of 4 assembled parts, with perforated sides
- Developed according to IEC 60297-3-109 (under progress at IEC)
- Integrated EMC protection
- Ingress protection up to IP 20
- Color RAL 7016
- Modified or customized cases upon request
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.