Compact busbar support | Alimentazione e distribuzione, ECBS
Hover to magnify image or click to enlarge
Compact busbar support | Alimentazione e distribuzione, ECBS
This busbar support, ECBS, is available for one or two bars up to 80 x 5 mm or one bar up to 80 x 10 mm. The support can be mounted both horizontally and vertically. It is available off the shelf and tested according to IEC 61439.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Vantaggi
Risorse
Caratteristiche
- Descrizione: Busbar support up to 1600A to be mounted horizontally or vertically. Mounts directly to the enclosure frame or with help of CLPF profiles. Available in single and double bar per phase for bar thickness 5 mm and only single bar per phase for bar thickness 10 mm, and width from 25 to 80 mm.
- Temperatura di esercizio: -40ºC up to 130ºC.
- Materiale: Reinforced polyamide and steel. Halogen free.
- Fornitura: Busbar support with mounting material.
Specifiche
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.