Gomito a 45°, profilo incernierato a innesto
Hover to magnify image or click to enlarge
Gomito a 45°, profilo incernierato a innesto
Lay-in Hinged-Cover 45-Degree Elbows are used for continuous wireway runs with 45-degree turns. Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 45-degree elbows are available. Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations.
Standard industriali
Certified by Canadian Standards Association.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Caratteristiche
- Lay-in Hinged-Cover 45-Degree Elbows are used for continuous wireway runs with 45-degree turns
- Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 45-degree elbows are available
- Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations
Specifiche
Codice colore | ANSI 61 |
Finish | Galvanized; Verniciatura a polvere |
Colore | Grigio Chiaro |
Materiale | Acciaio elettrozincato |
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.