Skip to main content

Please Select Your Country/Language Preferences

CBP_PD Hover to magnify image or click to enlarge

Plain Bottom Plates For Power Distribution, CBP-PD

This steel bottom plate, CBP, comprises of three pieces, available off the shelf, and should be used when the bottom part of the enclosure must be covered. The enclosure's stated protection degree will remain intact. The plates can be removed easily to allow for mounting of cabling accessories.

Per saperne di più Meno informazioni Stampa questa pagina
Dettagli

Caratteristiche

Specifiche

Spessore 0.04 in
Spessore 1 mm
Finish Plated
Materiale Acciaio zincato
Colore n/a
Data Copied
Metrico   |   Imperiale
Vantaggi
Risorse
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.