Gomito riduttore, leggero, S1MRE
Hover to magnify image or click to enlarge
Gomito riduttore, leggero, S1MRE
Syspend 180-Max Reduction Elbow provides a 90-degree bend in the suspension system between the horizontal tube and base connection of the Syspend 281-Max system and the vertical components of the Syspend 180-Max system. Use of the reduction elbow with the Syspend 281-Max base and tube increases the system load rating to 281 lb. (127 kg) at 3.3 ft. (1 m).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Caratteristiche
- Gasket and mounting hardware are included
- White aluminum cable access cap is included
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specifiche
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.