Base / flangia a parete, S2MWF
Hover to magnify image or click to enlarge
Base / flangia a parete, S2MWF
Syspend 281-Max Wall Flange allows for fixed positioning on a horizontal or vertical surface when rotation is not needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Video
Caratteristiche
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifiche
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.