Morsetto di collegamento universale, WO60
Hover to magnify image or click to enlarge
Morsetto di collegamento universale, WO60
Morsetti per il collegamento di connettori tondi sulle barre di alimentazione piatte da 1,5 mm² a 120 mm².
Standard industriali
UL
CSA
GL
DNV-GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Vantaggi
Risorse
Caratteristiche
- Descrizione: Morsetto per conduttore universale con serraggio a molla, una vite prigioniera e uno spazio aperto per il morsetto.
- Tensione nominale: 690 V.
- Approvazioni: CSA, UL, GL, DNV-GL.
- Indication of nominal cross-section and tightening torque is noted on the terminal
- Can be used with cover cap 01590
- Universal conductor terminal with integrated holding spring, a captive clamping screw, and open terminal space
- Rated voltage: 690 V
Specifiche
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.