nVent CADDY Speed Link Light Pack with Wedge Anchor
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Light Pack with Wedge Anchor
The nVent CADDY Speed Link Light Pack with Wedge Anchor includes a precut length of 1mm wire rope riveted to a wedge anchor together with an ultra-low-profile locking device. Contractors can quickly and safely install it to the concrete ceiling to support and secure lighting and signage.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and wedge anchor from fischerwerke GmbH &Co. KG
- Quickly and easily attaches into cracked and non-cracked concrete
- No special tools required
- ETA 06/0175 approval available from fischerwerke GmbH &Co. KG
Specifications
Static Load Safety Factor | 5:1 |
Material | Steel;Brass |
Finish | Electrogalvanized |
Drill Bit Diameter | 0.24" |
Drill Hole Depth | 1.22" |
Drill Bit Diameter | 6mm |
Drill Hole Depth | 31mm |
Embedment Depth | 0.98" Min |
Embedment Depth | 25 mm Min |
Data Sheet
Installation Manual / Instruction Sheet
Certifications
DoP, ETA-06/0175
English
ETA-06/0175
DiBt ETA-06/0175
English
ETA-06/0175
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.