Cable Entry Gland Plate Connected Grommet Small, CCFGS
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Connected Grommet Small, CCFGS
Industrienormen
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Bronnen
Related Products
Kenmerken
- IP66 Modular Halogen-free and silicone free cable entry system, that provide versatility, variability and variety
- Everything mounted from the outside of the enclosure
- The frames, inlays and grommets can be combined in many ways - ensuring you many versatile configuration options
- The frame does not need to be disassembled if requirements change or carrying out service work
- No need to disassemble and reconnect connectors on cables so manufactures warranty is not voided
- The conical shape of the grommets allows them to be easily pressed in, provides static strain relief in accordance with DIN EN 62444
- For assembly, they are pressed from the inside out into the openings of the assembled inlays
- The grommets are available in different sizes to match the diameter of the cable
- The CCFGS is first plased around the cable and then inserted into the cable gland
- Based on the wave-cut profile, there is no need to remove the connector on the assembled cabled
Specificaties
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.