Clean Tray 90-graden T-stuk, deksel met schuine buitenkant
Hover to magnify image or click to enlarge
Clean Tray 90-graden T-stuk, deksel met schuine buitenkant
Clean Tray 90-Degree Tees are used for right-angle installations where two 90-degree transitions are required. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Bronnen
Kenmerken
- Clean Tray 90-Degree Tees are used for right-angle installations where two 90-degree transitions are required
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specificaties
Afwerking | Brushed #3 |
Materiaal | Roestvrij staal 304 |
Kleur | n/a |
Certificaat van goedkeuringsinstantie
Installatiehandleiding / instructieblad
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.