Koperen stroomrails, WO60
Hover to magnify image or click to enlarge
Koperen stroomrails, WO60
Standaard vertinde Cu-stroomrails gebruikt in combinatie met stroomrailsteunen.
Industrienormen
UL
CSA
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: Vertinde Cu-stroomrails. De Cu-stroomrail is effectief beschermd tegen agressieve media.
- Materiaal: Cu-ETP R300 (EN13601), vertind.
- Lengte: 2400 mm.
- Verpakkingseenheid: 1 stuks.
- Goedkeuringen: CSA, UL, GL.
Specificaties
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.