Accessoires voor IEC-behuizingen Select FiltersCloseToepassenFilteren opFilter toegepast: 1Filters wissen Metrisch | Imperiaal InklappenUitklappen Toepassingen Aarding en verbinding (3) Elektrische montage en bevestiging (3) Stroomverdeling (29) Hoogte 0.2 in (5) 0.3 in (2) 0.39 in (3) 0.43 in (2) 0.55 in (2) 0.59 in (2) 0.79 in (5) 0.89 in (2) 0.98 in (1) 1.02 in (1) 1.22 in (1) 1.26 in (1) 1.38 in (1) 1.42 in (2) 1.57 in (8) 1.7 in (4) 1.77 in (10) 2.13 in (4) 2.2 in (5) 3.19 in (1) 3.31 in (1) 3.94 in (4) 5.31 in (1) 5.6 in (2) 5.91 in (3) 6.3 in (2) 7.09 in (1) 7.48 in (2) 7.87 in (21) 8.74 in (1) 8.98 in (1) 9.57 in (1) 9.84 in (1) 11.26 in (1) 11.34 in (1) 11.81 in (2) 12.6 in (1) 14.96 in (1) 16.54 in (1) 18.11 in (1) 21.26 in (2) 24.41 in (1) 27.56 in (2) 30.71 in (1) 70.87 in (1) 78.74 in (1) 86.61 in (1) Alles weergeven Bekijk minder Toepassen Hoogte 5 mm (5) 7.5 mm (2) 10 mm (3) 11 mm (2) 14 mm (2) 15 mm (2) 20 mm (5) 22.5 mm (2) 25 mm (1) 26 mm (1) 31 mm (1) 32 mm (1) 35 mm (1) 36 mm (2) 40 mm (8) 43 mm (4) 45 mm (10) 54 mm (4) 56 mm (5) 81 mm (1) 84 mm (1) 100 mm (4) 135 mm (1) 142 mm (2) 150 mm (3) 160 mm (2) 180 mm (1) 190 mm (2) 200 mm (21) 222 mm (1) 228 mm (1) 243 mm (1) 250 mm (1) 286 mm (1) 288 mm (1) 300 mm (2) 320 mm (1) 380 mm (1) 420 mm (1) 460 mm (1) 540 mm (2) 620 mm (1) 700 mm (2) 780 mm (1) 1800 mm (1) 2000 mm (1) 2200 mm (1) Alles weergeven Bekijk minder Toepassen Breedte 0.3 in (2) 0.35 in (2) 0.41 in (2) 0.47 in (2) 0.55 in (3) 0.59 in (1) 0.67 in (2) 0.79 in (2) 0.83 in (1) 0.98 in (3) 1.1 in (1) 1.18 in (2) 1.34 in (1) 1.38 in (1) 1.5 in (2) 1.57 in (3) 1.58 in (2) 1.77 in (6) 2.12 in (1) 2.13 in (4) 2.48 in (3) 2.56 in (1) 2.83 in (3) 2.99 in (1) 3.19 in (2) 3.5 in (1) 3.54 in (1) 3.74 in (9) 4.13 in (2) 4.17 in (4) 4.25 in (1) 4.33 in (1) 5.31 in (3) 6.02 in (2) 6.3 in (8) 6.46 in (1) 6.61 in (1) 7.24 in (2) 7.52 in (1) 7.87 in (13) 7.95 in (1) 8.27 in (1) 8.4 in (2) 8.86 in (1) 9.53 in (1) 10.08 in (1) 15.94 in (1) 18.98 in (6) 21.81 in (1) 23.62 in (1) 29.69 in (1) Alles weergeven Bekijk minder Toepassen Breedte 7.5 mm (2) 9 mm (2) 10.5 mm (2) 12 mm (2) 14 mm (3) 15 mm (1) 17 mm (2) 20 mm (2) 21 mm (1) 25 mm (3) 28 mm (1) 30 mm (2) 34 mm (1) 35 mm (1) 38 mm (2) 40 mm (2) 45 mm (6) 54 mm (1) 63 mm (3) 65 mm (1) 72 mm (3) 76 mm (1) 81 mm (2) 89 mm (1) 90 mm (1) 95 mm (9) 105 mm (2) 106 mm (4) 108 mm (1) 110 mm (1) 135 mm (3) 153 mm (2) 160 mm (8) 164 mm (1) 168 mm (1) 184 mm (2) 191 mm (1) 200 mm (13) 202 mm (1) 210 mm (1) 213 mm (2) 225 mm (1) 242 mm (1) 256 mm (1) 405 mm (1) 482 mm (6) 554 mm (1) 600 mm (1) 754 mm (1) Alles weergeven Bekijk minder Toepassen Diepte 0.25 in (1) 0.35 in (1) 0.47 in (3) 0.65 in (1) 0.71 in (5) 0.83 in (8) 0.98 in (2) 1.26 in (2) 1.5 in (2) 1.77 in (13) 1.97 in (3) 2 in (1) 2.01 in (1) 2.17 in (2) 2.48 in (16) 2.71 in (2) 2.85 in (1) 2.95 in (5) 3.23 in (3) 3.35 in (1) 3.43 in (1) 3.47 in (1) 3.54 in (4) 3.62 in (1) 3.78 in (1) 3.86 in (1) 3.94 in (3) 3.98 in (2) 4.53 in (1) 6.93 in (1) 7.72 in (1) 39.37 in (2) 94.49 in (8) Alles weergeven Bekijk minder Toepassen Diepte 6.4 mm (1) 9 mm (1) 12 mm (3) 16.5 mm (1) 18 mm (5) 21 mm (8) 25 mm (2) 32 mm (2) 38 mm (2) 45 mm (13) 50 mm (1) 51 mm (1) 55 mm (2) 63 mm (16) 69 mm (2) 72 mm (1) 75 mm (5) 82 mm (3) 85 mm (1) 87 mm (1) 88 mm (1) 90 mm (4) 92 mm (1) 96 mm (1) 98 mm (1) 100 mm (3) 101 mm (2) 115 mm (1) 176 mm (1) 196 mm (1) 1000 mm (2) 2400 mm (8) Alles weergeven Bekijk minder Toepassen Productfamilie Free-Standing (26) IEC General Accessories (15) Filter1Filter toegepast: 1Categorie: Busbar systeemView All Filters (1) SubcategorieënBeugelklemmen plat, WO60DetailsBeugelklemmen, WO60DetailsStroomrailadapter 160 A, WO60DetailsStroomrailadapter 250A, WO60DetailsStroomrailadapter 25 A met kabels, WO60DetailsStroomrailadapter 25 A met kabels, WO60DetailsStroomrailadapter 25 A zonder kabels, WO60DetailsStroomrailadapter 32A met kabels, WO60DetailsStroomrailadapter 32A met kabels, WO60DetailsStroomrailadapter 32 A met kabels, WO60DetailsStroomrailadapter 45A met kabels, WO60DetailsStroomrailadapter 63A met kabels, WO60DetailsStroomrailadapter 80A zonder kabels, WO60DetailsStroomrailadapter 80A zonder kabels, WO60DetailsStroomrailafdekking, WO60DetailsStroomrailadapter 32A zonder kabels, WO60DetailsCompact busbar support | Stroomverdeling, ECBSDetailsStroomrailkoppelsteun, WO60DetailsVerbindingsset, WO60DetailsAansluitklemmenplaat, Connection Terminal Plate For Higher CurrentsDetailsAansluitklemmenplaat, WO60DetailsKoperen stroomrails, WO60DetailsAfdekkap, WO60DetailsKapgedeelte, WO60DetailsCrossBoard-adapter standaard, WOCBDetailsCrossBoard-adapter comfort, WOCBDetailsCrossBoard-adapter smal, WOCBDetailsCrossBoard-aansluitmodule, WOCBDetailsCrossBoard-montageplatform, WOCBDetailsEindkap, WO60DetailsNH patroonlastscheider, NH fuse-switch disconnectorDetailsHolder for busbar connection | Stroomverdeling, MSBHDetailsHorizontal support for busbar support MSHS, MSHSIDetailsMain busbar supports horizontal | Stroomverdeling, MSHSDetailsMontagegereedschap, WO60DetailsMontagerail, WO60DetailsPE-/N-stroomrailsteun, WO60DetailsPlug-in busbar | Stroomverdeling, MSBSDetailsRear busbar support fixation | Stroomverdeling, MSBFDetailsSaddle for busbar connection | Stroomverdeling, MSBCDetailsZijmontagemodule, WO60DetailsNH-lastscheider met zekeringen, NH switch disconnector with fusesDetailsLastscheider, WO60DetailsUniversele stroomrailadapter 200-250 A, WO60DetailsUniversele stroomrailsteun, WO60DetailsUniversal Busbar Supports, EUBSDetailsUniversele aansluitklem, WO60DetailsVertical plug-in busbar supports | Stroomverdeling, MSVHDetailsVertical rear busbar supports | Stroomverdeling, MSFHDetails