CrossBoard-adapter smal, WOCB
Hover to magnify image or click to enlarge
CrossBoard-adapter smal, WOCB
CrossBoard-adapter met zekeringhouder, 16 A. Maakt de montage van meet- en montagerelais eenvoudig.
Industrienormen
UL
IEC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: 3-polige adapter, 16 A. Eén vaste montagerail, met zekeringhouder 10 × 38 / klasse CC. Met kabels van 2.5 mm².
- Nominale spanning: 690 V.
- Nominale stroom: 16 A.
- Vermogensdissipatie bij 80% belasting: 2.6 W.
- Afmetingen: 22.5 × 160 × 85 mm.
- Verpakkingseenheid: 1 stuks.
- Goedkeuringen: IEC, UL.
Specificaties
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.