Zijmontagemodule, WO60
Hover to magnify image or click to enlarge
Zijmontagemodule, WO60
Zijmontagemodule die de breedte van de stroomrailadapter met 9 mm vergroot.
Industrienormen
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: Zijmontagemodule voor stroomrailadapters, aan beide zijden te bevestigen.
- Afmetingen: 9 × 200 × 63 mm.
- Verpakkingseenheid: 10 stuks.
- Goedkeuringen: GL.
- Side-mounted module for busbar adapters, attachable to either side
- Package Quantity: 10
Specificaties
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.