Skip to main content

Please Select Your Country/Language Preferences

Compact busbar support Hover to magnify image or click to enlarge

Compact busbar support | Stroomverdeling, ECBS

This busbar support, ECBS, is available for one or two bars up to 80 x 5 mm or one bar up to 80 x 10 mm. The support can be mounted both horizontally and vertically. It is available off the shelf and tested according to IEC 61439.

Lees meer Minder lezen Deze pagina afdrukken
Details

Kenmerken

Specificaties

Data Copied
Metrisch   |   Imperiaal
Voordelen
Bronnen
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.