NH-lastscheider met zekeringen, NH switch disconnector with fuses
Hover to magnify image or click to enlarge
NH-lastscheider met zekeringen, NH switch disconnector with fuses
Klikschakelaar voor veilig schakelen, ongeacht de operator.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: 3-polige NH-lastscheider met zekeringen. Met multifunctionele hendel (momentschakelaarmechanisme). Aansluiting aan de onderzijde.
- Nominale spanning: 690 V.
- Voor busbars: 12, 15, 20, 25, 30 × 5, 10.
- Vermogensdissipatie bij 80% belasting: 18.6 W(33500), 52.5 W (33510).
- Verpakkingseenheid: 1 stuks.
- Goedkeuringen: IEC, VDE, DNV GL.
Specificaties
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.