NH patroonlastscheider, NH fuse-switch disconnector
Hover to magnify image or click to enlarge
NH patroonlastscheider, NH fuse-switch disconnector
Patroonlastscheider met eenvoudige aansluiting aan boven- en onderzijde.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: 3-polige NH-patroonlastscheider voor railmontage, maat 000 tot 3, aansluiting aan boven- en onderzijde.
- Nominale spanning: 690 V.
- Voor busbars: 12, 15, 20, 25, 30 × 5, 10*.
- Verpakkingseenheid: 1 stuks.
- Goedkeuringen: IEC, GL, VDE, DNV GL.
Specificaties
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.