DIN rails, PP
Hover to magnify image or click to enlarge
DIN rails, PP
Een DIN-rail die op maat kan worden gesneden. Deze vergemakkelijkt de aanschaf en installatie.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: Overeenkomstig EN 60715.
- Materiaal: Gegalvaniseerd plaatstaal.
- Verpakkingseenheid: 15 x 2 m.
- The DIN rails are supplied in lengths of 2 metres allowing customers to cut them to size in order to install modular components
- Modular components can be easily installed in a fast way onto the enclosure's mounting plate reducing the required mounting time
- With holes: PP0515H, PP0735H, PP1532H, PP1535H; Without holes: PP0735, PP1532, PP1535
- Omega type: PP0515H, PP0735, PP0735H, PP1535, PP1535H; G type: PP1532, PP1532H
- Hole pattern 18 x 5.2 mm: PP0515H, PP0735H, PP1532H, PP1535H
Specificaties
Finish | Gegalvaniseerd |
Materiaal | Verzinkt plaatstaal |
Kleur | n/a |
Hole Quantity | 18 |
Hole Diameter | 0.2 in min |
Hole Diameter | 5.2 mm min |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.