Elektriske skap Select FiltersCloseBrukFiltrer etterFilteret er brukt: 0Fjern filtre Metrisk | Imperisk Skjul alleUtvid alle Livssyklus Active (3732) Utfasing (89) Bruksområder Arc-lysblinksikkerhet (6) Data- og telekomutstyr (10) Elektrisk fiksing og festing (3) EMC (35) Etsende miljøer (570) Fabrikkautomatisering og prosesskontroll (1321) Farlige miljøer (163) Hygieniske omgivelser (349) Jording og utligning (3) Kontrollere og drivere (1668) Olje og gass (54) Strømfordeling (1411) Vis alle Vis mindre Høyde 0.02 in (1) 0.06 in (4) 0.08 in (1) 0.12 in (1) 0.16 in (10) 0.2 in (12) 0.24 in (4) 0.28 in (1) 0.3 in (4) 0.31 in (1) 0.35 in (1) 0.39 in (23) 0.41 in (7) 0.43 in (3) 0.47 in (10) 0.51 in (9) 0.55 in (4) 0.59 in (9) 0.61 in (2) 0.63 in (10) 0.65 in (6) 0.67 in (11) 0.73 in (3) 0.77 in (1) 0.78 in (1) 0.79 in (11) 0.83 in (4) 0.87 in (3) 0.89 in (2) 0.91 in (1) 0.94 in (8) 0.96 in (5) 0.97 in (3) 0.98 in (31) 1 in (5) 1.02 in (10) 1.06 in (2) 1.1 in (3) 1.14 in (2) 1.18 in (29) 1.19 in (8) 1.2 in (1) 1.22 in (3) 1.24 in (2) 1.26 in (10) 1.3 in (11) 1.31 in (1) 1.34 in (8) 1.38 in (14) 1.39 in (1) 1.42 in (5) 1.46 in (17) 1.5 in (1) 1.52 in (1) 1.54 in (1) 1.57 in (35) 1.61 in (2) 1.65 in (2) 1.69 in (8) 1.7 in (4) 1.72 in (1) 1.73 in (14) 1.77 in (1) 1.79 in (2) 1.8 in (5) 1.81 in (4) 1.85 in (5) 1.89 in (2) 1.91 in (1) 1.93 in (8) 1.97 in (16) 2 in (6) 2.01 in (6) 2.03 in (1) 2.05 in (10) 2.09 in (11) 2.13 in (4) 2.17 in (10) 2.18 in (4) 2.19 in (1) 2.2 in (6) 2.22 in (1) 2.24 in (1) 2.28 in (38) 2.32 in (17) 2.36 in (9) 2.37 in (6) 2.38 in (1) 2.4 in (1) 2.44 in (2) 2.46 in (1) 2.48 in (5) 2.5 in (10) 2.52 in (3) 2.54 in (4) 2.56 in (4) 2.6 in (1) 2.63 in (1) 2.68 in (9) 2.76 in (3) 2.8 in (9) 2.87 in (4) 2.9 in (1) 2.91 in (21) 2.95 in (5) 2.97 in (2) 2.99 in (22) 3 in (1) 3.01 in (1) 3.03 in (3) 3.04 in (1) 3.07 in (7) 3.15 in (4) 3.17 in (1) 3.19 in (5) 3.21 in (1) 3.27 in (1) 3.31 in (1) 3.34 in (1) 3.46 in (1) 3.48 in (1) 3.54 in (8) 3.56 in (1) 3.58 in (2) 3.62 in (6) 3.74 in (1) 3.78 in (1) 3.83 in (5) 3.86 in (2) 3.94 in (89) 3.98 in (1) 4 in (1) 4.02 in (1) 4.09 in (6) 4.13 in (1) 4.15 in (2) 4.17 in (1) 4.33 in (2) 4.53 in (1) 4.57 in (1) 4.69 in (2) 4.72 in (20) 4.8 in (4) 4.88 in (1) 4.92 in (5) 4.96 in (1) 4.98 in (1) 5 in (2) 5.04 in (8) 5.08 in (4) 5.12 in (1) 5.2 in (1) 5.24 in (3) 5.31 in (1) 5.37 in (1) 5.39 in (1) 5.42 in (1) 5.43 in (1) 5.51 in (7) 5.6 in (2) 5.63 in (1) 5.71 in (1) 5.79 in (1) 5.91 in (42) 5.98 in (2) 6 in (10) 6.02 in (1) 6.18 in (1) 6.22 in (3) 6.3 in (4) 6.44 in (2) 6.54 in (1) 6.56 in (1) 6.59 in (1) 6.69 in (1) 6.86 in (1) 6.89 in (4) 6.97 in (1) 7.01 in (3) 7.09 in (4) 7.28 in (1) 7.48 in (4) 7.64 in (1) 7.68 in (3) 7.87 in (6) 7.91 in (1) 7.93 in (1) 7.99 in (1) 8 in (8) 8.07 in (1) 8.08 in (1) 8.17 in (1) 8.19 in (1) 8.27 in (1) 8.29 in (1) 8.32 in (1) 8.35 in (1) 8.5 in (1) 8.66 in (2) 8.73 in (1) 8.74 in (2) 8.82 in (1) 8.98 in (2) 9 in (2) 9.06 in (5) 9.11 in (1) 9.21 in (1) 9.45 in (4) 9.51 in (1) 9.53 in (3) 9.57 in (1) 9.67 in (1) 9.84 in (46) 9.92 in (2) 10 in (1) 10.04 in (1) 10.07 in (1) 10.24 in (3) 10.47 in (1) 10.51 in (1) 10.59 in (1) 10.63 in (1) 10.67 in (1) 10.69 in (2) 10.71 in (3) 10.91 in (1) 11.26 in (1) 11.34 in (1) 11.42 in (6) 11.5 in (1) 11.57 in (2) 11.61 in (2) 11.81 in (14) 12 in (4) 12.01 in (1) 12.17 in (2) 12.36 in (1) 12.4 in (6) 12.6 in (4) 12.76 in (2) 12.99 in (2) 13.31 in (1) 13.46 in (5) 13.58 in (3) 13.78 in (4) 13.94 in (1) 14.09 in (1) 14.17 in (4) 14.72 in (4) 14.76 in (1) 14.96 in (1) 15.35 in (5) 15.55 in (2) 15.59 in (2) 15.67 in (2) 15.75 in (4) 15.94 in (2) 16.14 in (6) 16.34 in (11) 16.54 in (1) 16.83 in (5) 17.24 in (1) 17.4 in (1) 17.52 in (3) 17.72 in (9) 17.91 in (1) 18.11 in (1) 18.5 in (1) 18.66 in (3) 18.9 in (2) 19.09 in (2) 19.25 in (1) 19.45 in (5) 19.49 in (2) 19.69 in (66) 20.27 in (1) 20.28 in (8) 21.18 in (2) 21.26 in (2) 21.34 in (2) 21.46 in (2) 21.73 in (2) 22.05 in (1) 22.6 in (4) 22.8 in (1) 22.83 in (1) 23.23 in (5) 23.43 in (3) 23.62 in (1) 23.82 in (1) 24.21 in (9) 24.41 in (1) 25.12 in (1) 25.2 in (6) 26.26 in (1) 26.46 in (1) 26.54 in (1) 27.32 in (3) 27.36 in (1) 27.56 in (26) 27.95 in (1) 28.15 in (1) 28.94 in (8) 29.06 in (1) 29.33 in (1) 29.53 in (1) 30.39 in (2) 30.47 in (3) 30.71 in (1) 31.1 in (5) 31.26 in (1) 31.3 in (1) 31.49 in (10) 31.5 in (53) 32.48 in (1) 32.68 in (1) 32.87 in (8) 34.41 in (1) 35.04 in (5) 35.2 in (2) 35.43 in (4) 36.93 in (1) 37.2 in (1) 38.35 in (2) 38.78 in (13) 39.17 in (2) 39.37 in (3) 40.75 in (8) 41.89 in (1) 42.52 in (1) 42.6 in (2) 43.07 in (2) 43.31 in (1) 44.8 in (1) 45.08 in (1) 45.4 in (2) 46.22 in (2) 46.53 in (1) 46.54 in (5) 47.05 in (2) 47.24 in (13) 48.23 in (1) 49.21 in (2) 51.18 in (1) 52.68 in (1) 53.27 in (2) 53.7 in (1) 54.33 in (4) 54.41 in (8) 55.11 in (1) 55.12 in (15) 56.1 in (1) 61.14 in (2) 61.57 in (1) 62.28 in (7) 62.99 in (18) 63 in (6) 66.38 in (1) 67.17 in (1) 67.64 in (3) 69.02 in (2) 69.09 in (1) 69.45 in (6) 70.16 in (17) 70.87 in (25) 74.25 in (1) 74.57 in (1) 75.04 in (1) 75.51 in (4) 76.89 in (2) 76.97 in (1) 77.32 in (6) 78.03 in (17) 78.74 in (49) 82.13 in (1) 83.39 in (2) 84.76 in (2) 84.84 in (1) 85.2 in (2) 85.91 in (10) 86.61 in (4) 118.11 in (2) 984.25 in (4) Vis alle Vis mindre Bruk Høyde 0.5 mm (1) 1 mm (8) 2 mm (1) 3 mm (1) 4 mm (10) 5 mm (12) 6 mm (4) 7 mm (1) 7.5 mm (4) 8 mm (1) 9 mm (1) 10 mm (23) 11 mm (3) 12 mm (10) 13 mm (9) 14 mm (4) 15 mm (9) 16 mm (2) 17 mm (6) 19 mm (3) 19.5 mm (1) 19.7 mm (1) 20 mm (11) 21 mm (4) 22 mm (3) 22.5 mm (2) 23 mm (1) 24 mm (5) 25 mm (3) 25.5 mm (5) 26 mm (10) 27 mm (2) 28 mm (3) 29 mm (2) 30 mm (1) 30.5 mm (1) 31 mm (3) 32 mm (2) 33 mm (1) 34 mm (8) 35 mm (1) 36 mm (5) 37 mm (17) 38 mm (1) 38.5 mm (1) 39 mm (1) 40 mm (35) 41 mm (2) 42 mm (2) 42.8 mm (21) 43 mm (4) 43.7 mm (1) 44 mm (14) 45 mm (1) 46 mm (4) 47 mm (5) 48 mm (2) 48.5 mm (1) 49 mm (8) 50 mm (16) 51 mm (6) 52 mm (1) 53 mm (11) 54 mm (4) 55 mm (4) 55.5 mm (1) 56 mm (6) 57 mm (1) 58 mm (38) 59 mm (17) 60 mm (6) 60.5 mm (1) 61 mm (1) 62 mm (1) 63 mm (5) 64 mm (1) 65 mm (4) 66 mm (1) 67 mm (1) 68 mm (9) 70 mm (3) 71 mm (9) 73 mm (4) 74 mm (1) 75 mm (5) 76 mm (2) 77 mm (1) 78 mm (7) 80 mm (4) 81 mm (1) 82 mm (1) 83 mm (1) 84 mm (1) 88 mm (1) 88.5 mm (1) 90 mm (8) 90.5 mm (1) 91 mm (2) 92 mm (6) 95 mm (1) 96 mm (1) 97 mm (5) 98 mm (2) 100 mm (1) 101 mm (1) 102 mm (1) 104 mm (6) 105 mm (1) 106 mm (1) 110 mm (2) 115 mm (1) 116 mm (1) 119 mm (2) 120 mm (20) 122 mm (4) 124 mm (1) 125 mm (5) 126 mm (1) 126.5 mm (1) 127 mm (2) 128 mm (8) 129 mm (4) 130 mm (1) 132 mm (1) 133 mm (3) 135 mm (1) 137 mm (1) 138 mm (1) 140 mm (7) 142 mm (2) 143 mm (1) 145 mm (1) 147 mm (1) 150 mm (42) 152 mm (2) 153 mm (1) 157 mm (1) 158 mm (3) 160 mm (4) 164 mm (2) 166 mm (1) 167 mm (1) 170 mm (1) 174 mm (1) 175 mm (4) 177 mm (1) 178 mm (3) 180 mm (4) 185 mm (1) 190 mm (4) 194 mm (1) 195 mm (3) 200 mm (6) 201 mm (1) 203 mm (1) 205 mm (1) 208 mm (1) 210 mm (1) 211 mm (1) 212 mm (1) 216 mm (1) 220 mm (2) 222 mm (1) 224 mm (1) 228 mm (2) 229 mm (2) 230 mm (5) 231 mm (1) 234 mm (1) 240 mm (4) 242 mm (1) 243 mm (1) 246 mm (1) 250 mm (46) 252 mm (2) 254 mm (1) 255 mm (1) 256 mm (1) 260 mm (3) 266 mm (1) 267 mm (1) 269 mm (1) 270 mm (1) 271 mm (1) 272 mm (2) 277 mm (1) 286 mm (1) 288 mm (1) 290 mm (6) 292 mm (1) 294 mm (2) 295 mm (2) 300 mm (2) 305 mm (1) 309 mm (2) 314 mm (1) 315 mm (6) 320 mm (4) 324 mm (2) 330 mm (2) 338 mm (1) 342 mm (5) 345 mm (3) 350 mm (4) 354 mm (1) 358 mm (1) 360 mm (4) 374 mm (4) 375 mm (1) 380 mm (1) 390 mm (5) 395 mm (2) 396 mm (2) 398 mm (2) 400 mm (2) 405 mm (2) 410 mm (6) 415 mm (11) 420 mm (1) 427.5 mm (5) 438 mm (1) 442 mm (1) 445 mm (3) 450 mm (9) 455 mm (1) 460 mm (1) 474 mm (3) 480 mm (2) 485 mm (2) 489 mm (1) 494 mm (5) 495 mm (4) 500 mm (1) 515 mm (1) 538 mm (2) 540 mm (2) 542 mm (2) 545 mm (2) 552 mm (2) 560 mm (1) 574 mm (4) 579 mm (1) 580 mm (1) 590 mm (5) 595 mm (3) 600 mm (1) 605 mm (1) 615 mm (9) 620 mm (1) 638 mm (1) 640 mm (6) 667 mm (1) 672 mm (1) 674 mm (1) 694 mm (3) 695 mm (1) 700 mm (1) 710 mm (1) 715 mm (1) 735 mm (8) 738 mm (1) 745 mm (1) 750 mm (1) 772 mm (2) 774 mm (3) 780 mm (1) 790 mm (5) 794 mm (1) 795 mm (1) 800 mm (1) 825 mm (1) 830 mm (1) 835 mm (8) 874 mm (1) 890 mm (5) 894 mm (2) 900 mm (4) 938 mm (1) 945 mm (1) 974 mm (2) 985 mm (13) 995 mm (2) 1000 mm (2) 1035 mm (8) 1064 mm (1) 1080 mm (1) 1082 mm (2) 1094 mm (2) 1100 mm (1) 1138 mm (1) 1145 mm (1) 1153 mm (2) 1174 mm (2) 1182 mm (1) 1195 mm (2) 1200 mm (2) 1225 mm (1) 1250 mm (2) 1300 mm (1) 1338 mm (1) 1353 mm (2) 1364 mm (1) 1380 mm (4) 1382 mm (8) 1400 mm (1) 1425 mm (1) 1553 mm (2) 1564 mm (1) 1582 mm (7) 1600 mm (6) 1706 mm (1) 1718 mm (3) 1753 mm (2) 1755 mm (1) 1764 mm (6) 1782 mm (17) 1800 mm (1) 1894 mm (1) 1906 mm (1) 1918 mm (4) 1953 mm (2) 1955 mm (1) 1964 mm (6) 1982 mm (17) 2000 mm (1) 2118 mm (2) 2153 mm (2) 2155 mm (1) 2164 mm (2) 2182 mm (10) 2200 mm (1) 3000 mm (2) 25000 mm (4) Vis alle Vis mindre Bruk Bredde 0.08 in (1) 0.12 in (1) 0.16 in (1) 0.2 in (4) 0.24 in (1) 0.28 in (1) 0.3 in (2) 0.31 in (3) 0.35 in (3) 0.39 in (13) 0.41 in (2) 0.43 in (1) 0.45 in (12) 0.47 in (11) 0.49 in (4) 0.51 in (1) 0.55 in (5) 0.59 in (21) 0.63 in (18) 0.67 in (11) 0.7 in (1) 0.71 in (8) 0.75 in (14) 0.76 in (1) 0.79 in (9) 0.83 in (3) 0.86 in (2) 0.87 in (2) 0.89 in (2) 0.9 in (1) 0.91 in (17) 0.94 in (1) 0.98 in (20) 1 in (1) 1.02 in (15) 1.06 in (3) 1.1 in (1) 1.14 in (1) 1.18 in (11) 1.2 in (1) 1.21 in (1) 1.22 in (4) 1.26 in (9) 1.3 in (1) 1.34 in (4) 1.38 in (25) 1.41 in (1) 1.42 in (3) 1.5 in (6) 1.52 in (1) 1.54 in (1) 1.57 in (1) 1.58 in (2) 1.65 in (4) 1.69 in (9) 1.7 in (1) 1.77 in (38) 1.81 in (4) 1.89 in (4) 1.9 in (2) 1.91 in (1) 1.93 in (1) 1.96 in (3) 1.97 in (1) 2 in (7) 2.01 in (5) 2.05 in (1) 2.09 in (3) 2.12 in (1) 2.13 in (5) 2.17 in (8) 2.2 in (1) 2.22 in (1) 2.24 in (2) 2.28 in (1) 2.36 in (1) 2.38 in (1) 2.4 in (1) 2.44 in (10) 2.48 in (3) 2.5 in (26) 2.52 in (4) 2.56 in (13) 2.6 in (2) 2.72 in (1) 2.76 in (21) 2.8 in (1) 2.83 in (3) 2.87 in (2) 2.91 in (1) 2.95 in (1) 2.98 in (3) 2.99 in (1) 3 in (11) 3.04 in (1) 3.15 in (5) 3.19 in (3) 3.23 in (8) 3.31 in (3) 3.35 in (3) 3.39 in (5) 3.46 in (9) 3.48 in (6) 3.5 in (1) 3.54 in (12) 3.68 in (1) 3.74 in (9) 3.86 in (1) 3.92 in (1) 3.94 in (8) 3.98 in (1) 4 in (39) 4.02 in (7) 4.13 in (9) 4.17 in (5) 4.21 in (2) 4.25 in (4) 4.33 in (4) 4.4 in (1) 4.41 in (1) 4.49 in (2) 4.57 in (1) 4.69 in (2) 4.72 in (12) 4.8 in (2) 4.84 in (1) 4.88 in (1) 4.92 in (7) 4.96 in (3) 4.98 in (1) 5.04 in (10) 5.09 in (1) 5.12 in (2) 5.24 in (2) 5.26 in (1) 5.31 in (3) 5.39 in (1) 5.45 in (1) 5.51 in (2) 5.59 in (10) 5.67 in (1) 5.71 in (2) 5.75 in (1) 5.89 in (6) 5.91 in (1) 5.98 in (1) 6 in (67) 6.02 in (3) 6.06 in (2) 6.1 in (3) 6.3 in (1) 6.46 in (3) 6.61 in (1) 6.89 in (4) 6.93 in (2) 7.01 in (2) 7.24 in (2) 7.28 in (1) 7.32 in (4) 7.48 in (3) 7.52 in (1) 7.68 in (4) 7.87 in (3) 7.95 in (1) 7.99 in (1) 8 in (8) 8.23 in (1) 8.27 in (1) 8.4 in (2) 8.41 in (3) 8.43 in (1) 8.46 in (6) 8.5 in (3) 8.66 in (3) 8.82 in (1) 8.86 in (2) 9 in (2) 9.02 in (2) 9.17 in (1) 9.25 in (1) 9.41 in (2) 9.45 in (16) 9.53 in (6) 9.65 in (1) 9.76 in (1) 9.84 in (7) 9.92 in (2) 10 in (3) 10.04 in (2) 10.08 in (1) 10.12 in (1) 10.24 in (1) 10.28 in (2) 10.59 in (1) 11 in (1) 11.1 in (1) 11.33 in (2) 11.42 in (1) 11.5 in (3) 11.57 in (5) 11.61 in (3) 11.65 in (1) 11.81 in (4) 12.4 in (1) 12.6 in (4) 12.78 in (1) 12.99 in (1) 13.39 in (3) 13.46 in (5) 13.7 in (1) 13.78 in (1) 13.98 in (1) 14.17 in (2) 14.33 in (15) 14.61 in (1) 14.72 in (4) 15 in (8) 15.35 in (2) 15.43 in (2) 15.47 in (9) 15.51 in (3) 15.55 in (3) 15.59 in (1) 15.75 in (6) 15.91 in (1) 15.94 in (3) 15.98 in (1) 16 in (2) 16.34 in (20) 16.71 in (1) 16.79 in (1) 16.93 in (2) 17.32 in (3) 17.4 in (5) 17.64 in (5) 17.69 in (1) 18.11 in (1) 18.15 in (4) 18.43 in (1) 18.5 in (4) 18.98 in (7) 19 in (3) 19.02 in (8) 19.09 in (4) 19.17 in (1) 19.37 in (3) 19.41 in (14) 19.45 in (2) 19.49 in (2) 19.53 in (4) 19.65 in (5) 19.69 in (94) 19.76 in (1) 20.08 in (1) 20.65 in (1) 20.67 in (6) 21.06 in (8) 21.26 in (3) 21.34 in (6) 21.57 in (1) 21.81 in (1) 21.85 in (1) 22.05 in (1) 22.09 in (5) 22.24 in (6) 22.83 in (1) 23.31 in (1) 23.35 in (29) 23.43 in (4) 23.46 in (1) 23.5 in (1) 23.58 in (1) 23.6 in (2) 23.62 in (30) 24.02 in (2) 24.67 in (1) 25 in (8) 25.2 in (4) 25.39 in (1) 25.98 in (1) 27.05 in (1) 27.24 in (2) 27.32 in (13) 27.36 in (1) 27.4 in (2) 27.56 in (1) 28.52 in (1) 29.45 in (1) 29.53 in (18) 29.69 in (2) 29.72 in (1) 29.96 in (4) 30.12 in (6) 30.71 in (1) 31.1 in (1) 31.18 in (1) 31.22 in (19) 31.3 in (2) 31.34 in (1) 31.49 in (24) 31.5 in (44) 31.89 in (4) 32.87 in (8) 33.27 in (1) 33.86 in (1) 35.04 in (4) 35.2 in (1) 35.28 in (1) 36.4 in (1) 39.06 in (1) 39.09 in (5) 39.1 in (1) 39.37 in (20) 40.94 in (1) 41.73 in (1) 43.15 in (1) 43.7 in (1) 44.27 in (1) 44.88 in (4) 46.97 in (2) 47.24 in (34) 49.21 in (2) 50.79 in (1) 50.95 in (1) 52.15 in (1) 60.02 in (1) 61.42 in (3) 62.99 in (14) 63 in (6) 67.89 in (1) 69.45 in (3) 70.87 in (2) 75.77 in (1) 77.32 in (3) 78.82 in (1) 83.64 in (1) 85.2 in (2) Vis alle Vis mindre Bruk Bredde 2 mm (1) 3 mm (1) 4 mm (1) 5 mm (4) 6 mm (1) 7 mm (1) 7.5 mm (2) 8 mm (3) 9 mm (3) 10 mm (13) 10.5 mm (2) 11 mm (1) 12 mm (11) 12.5 mm (4) 13 mm (1) 14 mm (5) 15 mm (21) 16 mm (18) 17 mm (11) 18 mm (1) 19 mm (1) 20 mm (9) 21 mm (3) 22 mm (2) 22.5 mm (2) 23 mm (1) 24 mm (1) 25 mm (20) 25.5 mm (1) 26 mm (15) 27 mm (3) 28 mm (1) 29 mm (1) 30 mm (11) 30.5 mm (1) 30.7 mm (1) 31 mm (4) 32 mm (9) 33 mm (1) 34 mm (4) 35 mm (25) 35.7 mm (1) 36 mm (3) 38 mm (6) 38.5 mm (1) 39 mm (1) 40 mm (1) 42 mm (4) 42.8 mm (21) 43 mm (1) 45 mm (38) 46 mm (4) 48 mm (2) 48.5 mm (1) 49 mm (1) 50 mm (1) 51 mm (5) 52 mm (1) 53 mm (3) 54 mm (1) 55 mm (8) 56 mm (1) 57 mm (1) 58 mm (1) 60 mm (1) 60.5 mm (1) 61 mm (1) 62 mm (10) 63 mm (3) 64 mm (4) 65 mm (13) 66 mm (2) 69 mm (1) 70 mm (21) 71 mm (1) 72 mm (3) 73 mm (2) 74 mm (1) 75 mm (1) 76 mm (1) 77 mm (1) 80 mm (5) 81 mm (3) 82 mm (8) 84 mm (3) 85 mm (3) 86 mm (5) 88 mm (9) 88.5 mm (6) 89 mm (1) 90 mm (12) 93.5 mm (1) 95 mm (9) 98 mm (1) 100 mm (1) 101 mm (1) 102 mm (7) 105 mm (9) 106 mm (5) 107 mm (2) 108 mm (4) 110 mm (4) 112 mm (1) 114 mm (2) 116 mm (1) 119 mm (2) 120 mm (12) 122 mm (2) 123 mm (1) 124 mm (1) 125 mm (7) 126 mm (3) 126.5 mm (1) 128 mm (10) 129 mm (1) 130 mm (2) 133 mm (2) 134 mm (1) 135 mm (3) 137 mm (1) 138.5 mm (1) 140 mm (2) 142 mm (10) 144 mm (1) 145 mm (2) 146 mm (1) 149.6 mm (6) 150 mm (1) 152 mm (1) 153 mm (3) 154 mm (2) 155 mm (3) 160 mm (1) 164 mm (3) 168 mm (1) 175 mm (4) 176 mm (2) 178 mm (2) 184 mm (2) 185 mm (1) 186 mm (4) 190 mm (3) 191 mm (1) 195 mm (4) 200 mm (3) 202 mm (1) 203 mm (1) 209 mm (1) 210 mm (1) 213 mm (2) 214 mm (1) 215 mm (6) 216 mm (3) 220 mm (3) 224 mm (1) 225 mm (2) 229 mm (2) 233 mm (1) 235 mm (1) 239 mm (2) 240 mm (16) 242 mm (6) 245 mm (1) 248 mm (1) 250 mm (1) 252 mm (2) 254 mm (3) 255 mm (2) 256 mm (1) 257 mm (1) 260 mm (1) 261 mm (2) 269 mm (1) 279 mm (1) 282 mm (1) 288 mm (2) 290 mm (1) 292 mm (3) 294 mm (5) 295 mm (3) 296 mm (1) 300 mm (3) 314 mm (1) 315 mm (11) 320 mm (4) 325 mm (1) 330 mm (1) 340 mm (3) 342 mm (5) 348 mm (1) 350 mm (3) 355 mm (1) 360 mm (2) 364 mm (15) 371 mm (1) 374 mm (4) 381 mm (8) 390 mm (2) 392 mm (2) 393 mm (9) 394 mm (3) 395 mm (5) 396 mm (1) 400 mm (1) 404 mm (1) 405 mm (3) 406 mm (1) 415 mm (20) 425 mm (1) 427 mm (1) 430 mm (2) 440 mm (3) 442 mm (5) 448 mm (5) 460 mm (1) 461 mm (4) 468 mm (1) 470 mm (4) 482 mm (7) 482.6 mm (3) 483 mm (8) 485 mm (4) 487 mm (1) 492 mm (3) 493 mm (14) 494 mm (2) 495 mm (4) 496 mm (4) 499 mm (5) 500 mm (1) 502 mm (1) 510 mm (1) 525 mm (1) 535 mm (8) 540 mm (3) 542 mm (6) 548 mm (1) 554 mm (1) 555 mm (1) 560 mm (1) 561 mm (5) 565 mm (6) 580 mm (1) 592 mm (1) 593 mm (29) 595 mm (5) 596 mm (1) 597 mm (1) 599 mm (1) 600 mm (2) 610 mm (2) 627 mm (1) 635 mm (8) 640 mm (4) 645 mm (1) 660 mm (1) 687 mm (1) 692 mm (2) 694 mm (13) 695 mm (1) 696 mm (2) 700 mm (1) 725 mm (1) 748 mm (1) 750 mm (18) 754 mm (2) 755 mm (1) 761 mm (4) 765 mm (6) 780 mm (1) 790 mm (1) 792 mm (1) 793 mm (19) 795 mm (2) 796 mm (1) 800 mm (2) 810 mm (4) 835 mm (8) 845 mm (1) 860 mm (1) 890 mm (4) 894 mm (1) 896 mm (1) 925 mm (1) 992 mm (1) 993 mm (1) 1000 mm (20) 1040 mm (1) 1060 mm (1) 1096 mm (1) 1110 mm (1) 1125 mm (1) 1140 mm (4) 1193 mm (2) 1200 mm (34) 1250 mm (2) 1290 mm (1) 1294 mm (1) 1325 mm (1) 1525 mm (1) 1560 mm (3) 1600 mm (6) 1725 mm (1) 1764 mm (3) 1800 mm (2) 1925 mm (1) 1964 mm (3) 2002 mm (1) 2125 mm (1) 2164 mm (2) Vis alle Vis mindre Bruk Dybde 0.06 in (1) 0.08 in (42) 0.1 in (5) 0.11 in (8) 0.12 in (10) 0.13 in (1) 0.16 in (27) 0.2 in (12) 0.24 in (2) 0.25 in (1) 0.3 in (4) 0.31 in (10) 0.35 in (19) 0.37 in (1) 0.39 in (7) 0.41 in (1) 0.42 in (1) 0.45 in (7) 0.47 in (62) 0.49 in (1) 0.5 in (1) 0.51 in (35) 0.52 in (7) 0.53 in (8) 0.54 in (1) 0.55 in (6) 0.56 in (11) 0.57 in (4) 0.59 in (12) 0.61 in (1) 0.63 in (5) 0.65 in (1) 0.66 in (63) 0.67 in (93) 0.7 in (26) 0.71 in (27) 0.72 in (2) 0.75 in (19) 0.77 in (2) 0.78 in (8) 0.79 in (16) 0.81 in (4) 0.83 in (22) 0.84 in (1) 0.87 in (3) 0.89 in (2) 0.91 in (6) 0.92 in (1) 0.94 in (1) 0.95 in (2) 0.96 in (59) 0.97 in (1) 0.98 in (33) 1 in (2) 1.02 in (14) 1.04 in (10) 1.06 in (2) 1.09 in (3) 1.1 in (1) 1.14 in (16) 1.16 in (1) 1.18 in (1) 1.2 in (6) 1.21 in (1) 1.22 in (7) 1.26 in (2) 1.3 in (1) 1.34 in (2) 1.37 in (1) 1.38 in (11) 1.4 in (5) 1.41 in (1) 1.42 in (3) 1.43 in (6) 1.44 in (1) 1.46 in (9) 1.5 in (6) 1.54 in (1) 1.57 in (1) 1.59 in (15) 1.61 in (4) 1.65 in (10) 1.68 in (1) 1.7 in (1) 1.72 in (1) 1.73 in (1) 1.77 in (14) 1.81 in (1) 1.85 in (1) 1.88 in (2) 1.89 in (28) 1.9 in (1) 1.93 in (9) 1.97 in (17) 2 in (1) 2.01 in (8) 2.05 in (2) 2.09 in (11) 2.1 in (2) 2.13 in (8) 2.15 in (4) 2.17 in (25) 2.19 in (1) 2.2 in (14) 2.24 in (4) 2.28 in (2) 2.31 in (11) 2.36 in (24) 2.4 in (1) 2.44 in (7) 2.46 in (12) 2.47 in (1) 2.48 in (16) 2.52 in (1) 2.56 in (11) 2.64 in (2) 2.66 in (6) 2.68 in (4) 2.71 in (2) 2.72 in (1) 2.76 in (10) 2.8 in (19) 2.83 in (34) 2.85 in (1) 2.91 in (1) 2.95 in (7) 2.99 in (4) 3 in (3) 3.03 in (1) 3.07 in (2) 3.11 in (1) 3.15 in (3) 3.23 in (4) 3.27 in (2) 3.31 in (4) 3.35 in (1) 3.39 in (22) 3.43 in (1) 3.46 in (4) 3.47 in (1) 3.5 in (3) 3.54 in (6) 3.56 in (1) 3.58 in (6) 3.62 in (2) 3.7 in (1) 3.74 in (16) 3.78 in (1) 3.86 in (11) 3.94 in (7) 3.98 in (2) 4.02 in (2) 4.04 in (4) 4.06 in (1) 4.09 in (1) 4.1 in (1) 4.13 in (3) 4.21 in (4) 4.25 in (3) 4.26 in (2) 4.33 in (2) 4.37 in (3) 4.53 in (1) 4.71 in (1) 4.72 in (58) 4.76 in (3) 4.88 in (3) 4.92 in (3) 4.93 in (2) 4.96 in (7) 5 in (4) 5.04 in (12) 5.09 in (1) 5.11 in (1) 5.12 in (1) 5.2 in (14) 5.24 in (1) 5.28 in (2) 5.31 in (1) 5.39 in (2) 5.51 in (1) 5.71 in (1) 5.83 in (1) 5.91 in (6) 5.98 in (1) 6 in (7) 6.1 in (1) 6.22 in (1) 6.3 in (1) 6.46 in (1) 6.5 in (1) 6.69 in (3) 6.93 in (1) 7.09 in (1) 7.17 in (1) 7.56 in (1) 7.68 in (2) 7.72 in (1) 7.87 in (6) 7.95 in (4) 8.27 in (8) 8.31 in (1) 9.02 in (1) 9.06 in (4) 9.84 in (3) 10.24 in (20) 10.63 in (2) 10.91 in (2) 11.81 in (17) 12 in (7) 12.05 in (2) 12.17 in (2) 12.2 in (2) 12.24 in (2) 12.6 in (5) 13.39 in (4) 14.25 in (2) 14.37 in (2) 15.74 in (4) 15.75 in (61) 15.8 in (3) 15.91 in (1) 15.98 in (3) 16.18 in (1) 18.19 in (4) 18.43 in (1) 19.06 in (5) 19.45 in (15) 19.68 in (2) 19.69 in (10) 19.92 in (4) 20.12 in (1) 22.13 in (8) 23.43 in (1) 23.6 in (4) 23.62 in (32) 24 in (7) 27.8 in (2) 27.99 in (1) 28.64 in (1) 29.53 in (2) 30 in (3) 31.49 in (11) 31.5 in (14) 35.43 in (2) 35.87 in (1) 36 in (7) 38.78 in (15) 39.37 in (4) 43.74 in (1) 48 in (7) 49.21 in (2) 59.05 in (2) 60 in (1) 68.9 in (1) 78.74 in (7) 83.86 in (1) 94.49 in (8) 120 in (1) 236.22 in (2) Vis alle Vis mindre Bruk Dybde 1.5 mm (4) 2 mm (1) 2.5 mm (5) 3 mm (1) 4 mm (27) 5 mm (12) 6 mm (2) 6.3 mm (1) 6.4 mm (1) 8 mm (4) 9 mm (19) 9.5 mm (1) 10 mm (7) 10.5 mm (1) 11 mm (1) 11.5 mm (7) 12 mm (9) 12.8 mm (1) 13 mm (1) 14 mm (1) 15 mm (4) 16 mm (1) 16.5 mm (1) 17 mm (4) 17.7 mm (26) 18 mm (2) 19 mm (19) 19.5 mm (2) 19.6 mm (4) 20 mm (8) 20.5 mm (4) 21 mm (5) 21.3 mm (1) 22 mm (3) 23 mm (1) 24 mm (1) 24.2 mm (4) 24.6 mm (1) 25 mm (2) 26 mm (14) 27 mm (2) 27.6 mm (3) 28 mm (1) 29 mm (16) 29.5 mm (1) 30 mm (1) 30.7 mm (1) 31 mm (6) 32 mm (2) 33 mm (1) 34 mm (2) 34.8 mm (1) 35 mm (11) 35.7 mm (1) 36 mm (3) 37 mm (1) 38 mm (6) 39 mm (1) 40 mm (1) 41 mm (4) 42 mm (10) 43 mm (1) 44 mm (1) 45 mm (14) 46 mm (1) 47 mm (1) 48 mm (1) 49 mm (9) 50 mm (1) 51 mm (3) 52 mm (2) 53 mm (2) 54 mm (8) 54.5 mm (4) 55 mm (25) 56 mm (1) 57 mm (4) 58 mm (2) 59 mm (11) 60 mm (24) 61 mm (1) 62 mm (7) 63 mm (1) 64 mm (1) 65 mm (11) 67 mm (2) 68 mm (4) 69 mm (1) 70 mm (10) 71 mm (19) 72 mm (1) 74 mm (1) 75 mm (7) 76 mm (3) 77 mm (1) 78 mm (2) 79 mm (1) 80 mm (3) 82 mm (4) 83 mm (2) 84 mm (4) 85 mm (1) 86 mm (22) 87 mm (1) 88 mm (1) 89 mm (3) 90 mm (1) 91 mm (6) 92 mm (2) 94 mm (1) 95 mm (16) 96 mm (1) 98 mm (11) 100 mm (7) 101 mm (2) 102 mm (2) 103 mm (1) 104 mm (1) 105 mm (3) 107 mm (4) 108 mm (2) 110 mm (2) 111 mm (3) 115 mm (1) 120 mm (1) 121 mm (3) 124 mm (3) 125 mm (2) 126 mm (7) 127 mm (4) 128 mm (12) 129 mm (1) 130 mm (1) 132 mm (14) 133 mm (1) 134 mm (2) 135 mm (1) 137 mm (2) 140 mm (1) 145 mm (1) 148 mm (1) 150 mm (6) 152 mm (1) 155 mm (1) 158 mm (1) 160 mm (1) 164 mm (1) 165 mm (1) 170 mm (3) 176 mm (1) 180 mm (1) 182 mm (1) 192 mm (1) 195 mm (2) 196 mm (1) 200 mm (6) 202 mm (4) 210 mm (8) 211 mm (1) 229 mm (1) 230 mm (4) 250 mm (3) 260 mm (20) 270 mm (2) 277 mm (2) 300 mm (17) 305 mm (7) 306 mm (2) 309 mm (2) 310 mm (2) 311 mm (2) 320 mm (5) 340 mm (4) 362 mm (2) 365 mm (2) 400 mm (3) 404 mm (1) 406 mm (3) 411 mm (1) 462 mm (4) 468 mm (1) 484 mm (5) 494 mm (15) 500 mm (2) 506 mm (4) 511 mm (1) 562 mm (8) 595 mm (1) 600 mm (4) 610 mm (7) 706 mm (2) 711 mm (1) 750 mm (2) 762 mm (3) 772 mm (1) 800 mm (11) 900 mm (2) 911 mm (1) 914 mm (7) 985 mm (15) 1000 mm (4) 1111 mm (1) 1219 mm (7) 1250 mm (2) 1500 mm (2) 1524 mm (1) 1750 mm (1) 2000 mm (7) 2130 mm (1) 2400 mm (8) 3048 mm (1) 6000 mm (2) Vis alle Vis mindre Bruk Beskyttelsesgrad NEMA Type 12 (218) NEMA Type 3 (7) NEMA Type 12 (7) NEMA Type 3S (7) NEMA Type 12 (301) NEMA Type 4x (54) IP55 (1061) IP55 (215) IP20 (32) IP21 (3) NEMA Type 12 (4) IP41 (43) IP43 (1) IP44 (98) NEMA Type 12 (4) IP54 (173) IK10 (410) IP56 (6) NEMA Type 12 (118) NEMA Type 12 (675) IP67 (156) IK06 (56) IP55 (113) IK08 (143) IK09 (22) IK10 (673) IK11 (1) IK12 (1) IK13 (1) IK14 (1) IK15 (1) IK16 (1) IK17 (1) IK18 (1) IK19 (1) IK20 (1) IK21 (1) IK22 (1) IK23 (1) IK24 (1) IK25 (1) IK26 (1) IK27 (1) NEMA Type 12 (21) NEMA Type 12 (19) IP55 (20) IP 2XC (8) waterproof (2) Vis alle Vis mindre Produktfamilie Cable management (25) CleanTray (216) Climate Control (13) Free-Standing (994) Hol-Sealers (40) Human Machine Interface (127) IEC General Accessories (134) ProLine (86) Syspend 180-Max (41) Syspend 281-Max (33) Terminal Boxes (126) Wall-Mounted (564) Zonex (18) Cable Manager (60) Vis alle Vis mindre Filter0UnderkategorierVeggmonterte skapDetaljerGulvskapDetaljerKoble fra skapDetaljerModulære skapDetaljerKoblingsbokserDetaljerSkap for farlige miljøerDetaljerBrukergrensesnittDetaljerKabelhåndteringDetaljerGenerelt tilbehørDetaljer