Assistente pessoal de fios
Hover to magnify image or click to enlarge
Assistente pessoal de fios
The Personal Wiring Assistant, PWA2000 revolutionizes wiring productivity at your facility. Compared to traditional wiring methods, the Personal Wiring Assistant delivers the right wire, when you need it, in a fraction of the time. Instead of workers spending hours prepping wire for installation, automated wire prep can now be done at the same time as install, saving time and money.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalhes
Recursos
Caracteristicas
- Wires are cut to the exact length, with ferrules installed (if necessary)
- Machine software provides visual direction for wire connection to components
- Wires are labeled with terminal information for effortless ID of connection point (optional)
- 400-500 wires per hour
- Wire gauge AWG 20-5 (0.5 mm² – 16 mm²)
- Dfferent label printers (optional)
- Single inlet wire feeder
- An external accessory is available for storage of fi nished wires and transport to the panelshop
- This accessory has a screen to visualize the panel wiring by providing the source and targetplus the routing in the panel
- Interface for projects generated with almost all available CAD and E-planning systems in themarket can be processed directly on the machine software, using .CSV or .XLS fi les
- Ferrules are optional, wires can also proceed without ferrules
- Machine can cut isolation for easy removal of wire isolation
- Wires can be feed from different cable batch containers
- Rated voltage 110-240V 1~ 50/60 Hz
Especificações
- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.