, CES
, CES
The rubber cable gland is easy to mount, and cables and pipes can be pulled through at an angle easily without tools, ensuring that the enclosure's protection degree is maintained.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Simple grommet manufactured in a rubber-like material. The installation does not require tools. The “pushout” membrane is a permanent seal until it is penetrated by a cable or pipe. It is equipped with a sock that closes tight around the cable and allows for it to be moved around like a “joy-stick” in the opening without endangering the IP, so it works extremely well with cables passing through at an angle. Suitable for holes in materials of 0.5 to 4.5 mm thickness.
- Material: TPE (thermoplastic elastomer), halogen free.
- Temperature resistance: -50 ºC to +125 ºC.
- Finish: RAL 7035.
- Protection: IP 67.
- The installation does not require tools
- The “pushout” membrane is a permanent seal until it is penetrated by a cable or pipe
- It is equipped with a sock that closes tight around the cable and allows for it to be moved around like a “joy-stick” in the opening without endangering the IP, so it works extremely well with cables passing through at an angle
- Suitable for holes in materials of 0.5 to 4.5 mm thickness
- Temperature resistance: -50 ºC to +125 ºC
Specifications
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth |
Material | Thermoplastic Elastomer |
Drawing Document
Руководство по установке / Инструкция
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.