EuropacPRO 19" Subrack Kit for Power Distribution Module, Unshielded
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Power Distribution Module, Unshielded
For mounting installation devices in accordance with DIN 43880 in sizes 1-3 with snap-in technology e.g. mounting sockets, circuit breakers or residual current circuit breaker. These can be fitted after the horizontal rail with lip DIN central rail (35/7.5) are fitted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For mounting installation devices in accordance with DIN 43880 in sizes 1-3 with snap-in technology e.g. mounting sockets, circuit breakers or residual current circuit breaker. These can be fitted after the horizontal rail with lip DIN central rail (35/7.5) are fitted
- Modular frame to accept e.g. power distribution modules
- Internal and external dimensions in accordance with the IEC 60297-3-101 and IEEE 1101.1 standards
- Aluminium side panels
- Horizontal rails type "light"
- IEEE 1101.1 compatible
Specifications
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.