脚轮,LCR
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
配件
功能
- Description: For easy transportation of an (equipped) enclosure. Can be mounted directly to the enclosure's frame or underneath the plinths (PF/PV) with the provided mounting brackets. Raises the enclosure by 70 mm.
- Maximum load: 2800 N (Moving) or 5600 N (Static) per kit.
- Pack quantity: 4 pieces with mounting accessories.
技术参数
材料 | 碳钢; 塑料 |
表面处理 | Plated |
颜色 | 灰色 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。