Ground Mounted Plinth, PGM
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
功能
- Description: Ground mounted plinth 1000 mm height. Excavation depth: 700-950 mm.
- Material: 2 mm galvanized steel.
- Finish: RAL 7035 polyester powder coated.
- Pack quantity: 1 kit of ground mounted plinth.
- Outdoor aluminum EKOM enclosures can be easily installed in the field thanks to the installation depth of the ground plinth
- Cables that are channelled underground can be wired much quicker than if they had to be brought to the surface first.
- For the installation of UDP polyester modular wall mounted enclosures in the base is required the adaptor frame UAF
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。