Partial Doors For Monitor, DPM
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
优势
资源
附件
功能
- Description: For monitor size 14"-21". Used in combination with the hinged keyboard tray DPK, allows the installation of a PC in any floor standing enclosures. The remaining space will be filled with top and bottom panels DPC and partial doors DP.
- Material: 1.75 mm steel plate, viewing area: 4 mm safety glass.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44.
- Pack quantity: 1 door with hinges and double-bit 3 mm lock.
- Mounting requirements: To be used in combination with keyboard tray DPK. Recommended in combination with CDH to avoid a gap between the above/below panels.
技术参数
颜色 | RAL7035 |
材料 | 碳钢 |
表面处理 | Powder Coated |
颜色代码 | RAL 7035 |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。