Connection Set, WO60
Hover to magnify image or click to enlarge
Connection Set, WO60
Connection terminal, 3 pole without cover.
Branchestandarder
UL
CSA
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Description: Connection set, 3-pole without cover cap.
- Rated voltage: 690 V
- Width: 153
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifikationer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.