45-graders bøjning til indlægning med hængslet dæksel
Hover to magnify image or click to enlarge
45-graders bøjning til indlægning med hængslet dæksel
Lay-in Hinged-Cover 45-Degree Elbows are used for continuous wireway runs with 45-degree turns. Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 45-degree elbows are available. Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations.
Branchestandarder
Certified by Canadian Standards Association.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Ressourcer
Funktioner
- Lay-in Hinged-Cover 45-Degree Elbows are used for continuous wireway runs with 45-degree turns
- Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 45-degree elbows are available
- Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations
Specifikationer
Farvekode | ANSI 61 |
Finish | Galvanized; struktur pulvermaling |
Farve | Lys Grå |
Materiale | Galvaniseret stål |
Godkendelsesmyndigheds certifikat
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.