Varmeblæser, EGL
Varmeblæser, EGL
Denne varmeblæser, EGL, bruger en blæser til at fordele varmen jævnt i hele skabet, hvilket betyder, at "hot spots" kan undgås. Kondensvand elimineres, også når omgivelsestemperaturen falder drastisk.
Branchestandarder
cRUus_UL
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Varmeelement med blæser kan monteres som ønsket
- Varme element: PTC-enhed , selvregulerende og temperaturbegrænsende.
- Levetid på blæsere: 50.000 t ved 25 °C.
- Materiale: Plast
- Driftstemperatur: -40 °C til +70°C. Varmekapacitet ved omgivelsestemperatur 20 °C.
- Tilslutning: Plug-in Klemmer. 2 × 0,5-2,5 mm².
- Tæthedsgrad: IP 20 / Klasse I (jordet).
- Godkendelser: CE
- Pakke størrelse: 1 piece.
- When installed, water condensation will be avoided especially in situations when the ambient temperature dramatically drops
- As the air will be distributed by the integrated fan, hot spots within the enclosure will be prevented
- A thermostat with a normally closed contact, ETR or EFR, is recommended in order to control the heater
- Voltage (V): EGL250UL115, EGL400UL115 - 120 V AC, 50/60 Hz; EGL250UL230, EGL400UL230 - 230 V AC, 50/60 Hz
- Protection: IP 20, Class I (earthed)
Specifikationer
Certificering
Godkendelsesmyndigheds certifikat
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.