Frontmonteret 19" hylde, MTR
Hover to magnify image or click to enlarge
Frontmonteret 19" hylde, MTR
Denne hylde til 19" profiler kan justeres i højden og giver yderligere monteringsmuligheder. Den er udstyret med ventilationsåbninger for at sikre tilstrækkelig luftcirkulation i skabet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Til frontmontering. Hylden kan justeres mod front eller bagside. Ventilationsåbninger.
- Yderligere informationer: Kan anvendes sammen med svingrammer.
- Materiale: 1,5 mm stål.
- Overfladebehandling: RAL 7035.
- Pakke størrelse: 1 komplet sæt med monteringsmateriale.
- The shelf can be mounted within enclosures using front 19-inch profiles only, such as in swing frames
- The shelf can be adjusted in height and provides further mounting possibilities, allowing components that do not have 19-inch fixation brackets, to be installed
- The ventilation openings do not prevent the enclosure's air circulation which reduces the risk of potential hot spots
- Max. loading: 150N
Specifikationer
Tykkelse | 0.06 in |
Tykkelse | 1.5 mm |
Farve | Lys Grå |
Farvekode | RAL 7035 |
Materiale | Forzinket stål |
Finish | struktur pulvermaling |
Installationsvejledning / instruktionsark
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.