Gasfjeder, MPGR
Hover to magnify image or click to enlarge
Gasfjeder, MPGR
Gasfjederen MPGR er designet til at passe til alle standardkonsoller. Gasfjederen anvendes til at støtte vægten af låget, så der er håndfri betjening.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Beskrivelse: Gasfjeder, som kan erstatte standardhængslet til pulten. Kan anvendes med alle standardkonsoller.
- Pakke størrelse: 2 gasfjedre med monteringstilbehør.
- Pack quantity: 2 gas springs with mounting accessories
- Gas springs for the lids on standard consoles
- The gas springs allow for mechanical opening of a lid and hands free sccess to the interior
- The gas springs can be installed easily on consoles either in the factory or in the field
- Gas spring: MPGR150 - 150N; MPGR250 - 250N
Specifikationer
Farve | Black |
Materiale | Galvaniseret stål |
Finish | Smooth |
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.