Nedsænkningsspole køler, TCI
Hover to magnify image or click to enlarge
Nedsænkningsspole køler, TCI
Nedsænkningsspolekølerne køler hurtigt og effektivt vand eller olie gennem dens nedsænkningsoprullede fordampere, der er designet til at modstå industrielle applikationer. Enheder fås i udgange fra 6000W til 20450W.
The large range of accessories and options allows multiple chiller configurations for maximum flexibility. The Immersion Coil Chiller has an eco-friendly design with high performing energy efficient fans and copper tube condensing coil.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Ressourcer
Funktioner
- Driftsgrænser for omgivelsestemperatur: +15 °C to +45 °C
- Lydtrykniveau ( dB(A) ): 57 - 60
- Sekundær forsyningsspænding (V): 230V-24V AC
- Kølemiddelgas (HFC): R134A R410A
- Temperaturpræcision (K): +/- 1
- Flydende type: Emulsion 90% vand - 10% olie
- Indstilleligt væsketemperaturområde: +15 / +25 vand eller emulsion max 5 cSt - 40 C +20 / +30 mineralolie 32 cSt - 40 C
Specifikationer
Certificering
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.