Multistikskilleplade, MM
Hover to magnify image or click to enlarge
Multistikskilleplade, MM
Samlingspladen kan let monteres og gør det muligt at opdele skabet, hvilket muliggør nem montering af stik.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Skilleplade mellem to kabinetter, eller som kan anvendes i kombination med en hævet sidedør (DNSR). Hulmønstre i 24 pin stik. Med MMG dækplader, kan den tilpasses til 16 pin stik.
- Materiale: 2 mm forzinket stål.
- Pakke størrelse: 1 stk.
- Monteringskrav: Brug en hævet sidedør DNSR for beskyttelse af tilslutningerne. Benyt dækplader MMG til ubrugte udskæringer eller tilpasning til forskellige stikstørrelser. Skal monteres med CCJ06 beslagsæt.
- Mounting requirements: Add CCJ06; add raised side door DNSR for covering and protection of the connection.; add cover plates MMG for unused cut-outs or to adapt to different connector sizes
- The marshalling plate can be mounted easily either between two bayed enclosures or between an enclosure and a raised side door
- The plate allows for 24-pin connectors to be installed
- Connectors can be installed easily which will reduce the required labour time
- If a side door has been used, operations can be carried out while the main enclosure maintains its protection degree
- Separation brackets, CCJ, are required in order to mount the marshalling plate
- Cover plates, MMG, can be used if the pin cut-outs need to be adapted or covered up
- A raised door, DNSR, can be mounted in combination with the marshalling plate
Specifikationer
Tykkelse | 0.08 in |
Tykkelse | 2 mm |
Finish | Plated |
Farve | n/a |
Materiale | Forzinket stål |
Installationsvejledning / instruktionsark
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.