Skip to main content

Please Select Your Country/Language Preferences

Oicp Panel With Door Extension Section, OIDES

The aluminium operator interface control enclosure with a hinged extension frame, OIDES, has a pre-machined hole pattern to allow for the desired fixation to a swing arm, plus a removable front plate at a IP 65 protection degree. The extension frame increases the panel depth by 55 mm. Components can be easily fitted thanks to the removable front plate, but will also be easily accessible by opening the hinged front extension frame. Side handles on the enclosure allow for easy movement of the enclosure into the desired working position. The aluminium body will dissipate more heat than a mild steel body, which may eliminate the need for additional ventilation.

Læs mere Læs mindre Udskriv denne side
Oplysninger

Funktioner

Specifikationer

Materiale Aluminium
Farve Antracit Grå
Finish struktur pulvermaling
Farvekode RAL 7016
Data Copied
Metrisk   |   Imperial
Fordele
Ressourcer Tilbehør
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.