Slidset individuel dækplade, UICP-S
Hover to magnify image or click to enlarge
Slidset individuel dækplade, UICP-S
Detterillede dæksel er ideelt til nem montering af modulære komponenter, og da det allerede er bearbejdet, elimineres unødvendige udgifter.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Slidset individuel dækplade til montering i rammen UFCP, højden på dækpladen er 150 mm.
- Materiale: PVC.
- Overfladebehandling: RAL 7035.
- Levering inkluderer: 1 stk. med monteringstilbehør.
- Individual slotted cover plate to be mounted in the frame UFCP, the height of the cover is 150 mm
- 1 piece with mounting accessories
Specifikationer
Farve | Lys Grå |
Materiale | PVC |
Farvekode | RAL 7035 |
Finish | Smooth |
Installationsvejledning / instruktionsark
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.