Topplade med flangesåbning, CRG
Hover to magnify image or click to enlarge
Topplade med flangesåbning, CRG
Loftspladen med indføringspladeåbninger letter kabelindføring i marken. Da der fås andre standardløsninger, kan man benytte de indføringsplader, som er bedst egnet til den konkrete anvendelse.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Tilbehør
Funktioner
- Beskrivelse: Topplade med flanger til kabelindføring.
- Materiale: 1,5 mm stålplade.
- Overfladebehandling: RAL 7035 struktur pulvermaling.
- Pakke størrelse: 1 stk. med flange, pakninger og monteringstilbehør.
- Standard alternative solutions give customers the flexibility to use a gland plate that best suits the application, reducing labour time as machining is not required
- The protection degree of the enclosure is maintained when the gland plate are mounted
- Standard off the shelf wall mounted enclosure gland plates with different cabling options, are available as replacements
- Roof plate with gland plates for cable entry
- One piece with gland plates, gaskets and mounting accessories
Specifikationer
Tykkelse | 0.06 in |
Tykkelse | 1.5 mm |
Farve | Lys Grå |
Materiale | Galvaniseret stål |
Finish | struktur pulvermaling |
Farvekode | RAL 7035 |
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.