Universel samleskinne støtte, WO60
Hover to magnify image or click to enlarge
Universel samleskinne støtte, WO60
Samleskinnebeslag, der muliggør et sikkert og brugervenligt system med 60 mm afstand mellem samleskinnesystemerne.
Branchestandarder
GL
DNV-GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Oplysninger
Fordele
Ressourcer
Funktioner
- Beskrivelse: Universel samleskinne støtte 3/4-polet med interne skruehuller, leveres uden dæksel.
- Nominel spænding: 690 V.
- Nominel frekvens: 50/60 Hz.
- Nominel isolationsspænding Ui: 1000 V.
- Nominel overspænding Uimp: 8 kV.
- Godkendelser: GL, DNV GL.
- Rated frequency: 50/60 Hz
- Rated isolation voltage Ui: 1000 V
- Rated surge voltage Uimp: 8 kV
Specifikationer
Installationsvejledning / instruktionsark
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.