B18-Z Box/Conduit Hanger with Rod/Wire Clip
Hover to magnify image or click to enlarge
B18-Z Box/Conduit Hanger with Rod/Wire Clip
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- One assembly provides support for electrical box and/or conduit from drop wire or rod
- Eliminates need for offset bending conduit
- 66% less Drop Wires (rod/wire application)
- NEC® & CEC compliant
- Increased capability and application options by combining 4Z and 6Z products into one enhanced and efficient offering
- Improved multi-function clip allows for optimized inventory while reducing job site scheduling risks associated with multiple SKUs
Specifications
Finish | nVent CADDY Armour |
Material | Spring Steel |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.