Skip to main content

Please Select Your Country/Language Preferences

nVent ERIFLEX Single Pole Distribution Block Hover to magnify image or click to enlarge

Single Pole Distribution Block

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Tinned
Data Copied
Metric   |   Imperial
Guía de diseño para bloques de distribución, bloques eléctricos y terminales eléctricos
Reducción de valores de acuerdo a la temperatura ambiente* (°C) para mantener la temperatura operativa de 85 °C
Temperatura ambiente (°C) 30° 35° 40° 45° 50° 55° 60° 65° 70° 75°
Coeficiente de reducción de valores (d) 1 1 1 0,94 0,88 0,82 0,75 0,67 0,58 0,47
*el ambiente alrededor de los bloques de terminales en el interior de la caja
Application images Resources
CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us