The nVent CADDY Pyramid H-Frame Series Support System provides contractors with a safe, fast, and easy way to install ductwork, pipe, conduit, cable ladder and more. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Additionally, prefabricated Pyramid H-Frames help decrease project costs by reducing the time required to build the frames.
Features
- Compatible with roof surfaces including single-ply, bituminous, metal and spray foam
- Hot-dip galvanized and UV stabilized for long-lasting performance
- Available as pre-cut strut with hardware and full prefab assemblies
- Full hot dip galvanized construction for harsh environments, including strut and hardware
- Easily adjustable height using simple hand tools/impact wrench
- CADDY PHK post bases are UV Stabilized for long-lasting performance and evenly distribute loads to avoid damaging roof membranes; maintaining manufacturer warranty
- Foam or rubber bottom offers low abrasion interface for superior roof membrane protection
- Full Design Engineering Services available - Custom Drawings, Layouts and PE Stamping Capabilities
Filter applied: 1
Products | 3 results (5 items)
nVent CADDY Pyramid H-Frame Post Base
Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.
nVent CADDY Pyramid H-Frame Kit
Includes two post bases with pre-installed strut nuts and an additional hardware kit to construct an H-Frame by adding appropriate lengths of strut.
nVent CADDY Pyramid H-Frame Hardware Kit
Includes two L-brackets, six bolts and six strut nuts to construct a custom H-Frame by adding appropriate lengths of strut.