Open Back Box
The nVent CADDY Open Back Box provides fast and easy access when installing electrical wiring, conduit connectors, and data cables. With a versatile removable back plate, contractors gain the unique option of opening the entire area of the box. Make wiring connections and knockout installation simpler and more efficient. Ideal for prefab installations where devices, fittings, and cables are installed to quickly and easily complete make-up wiring connections, without the need to drop or work through the mud ring.
The nVent CADDY Open Back Box series is offered in both 4” and 4 11/16” sizes and power and data versions of the 4 11/16” box with knockout sized accordingly. To further increase overall productivity, savings, and job site safety, pair with our full line of between-stud and on-stud nVent CADDY In-Wall supports. This can also be ordered as part of our Standard Prefab Assemblies and any nVent CADDY Custom Pre-Assembled Solutions built to your specification.
Features
- Detachable back plate for quick access to wiring without removing mud ring
- Open-back methodology provides versatility and installation efficiency
- Rigid support prevents kickback into stud wall
- Multiple knockouts for installing raceways
- 4 11/16” back plate has two 3/4” and two 1” knock outs
- Application-specific sizing options available
- Front of box designed for U.S. plaster ring and cover screw locations
Specifications
Finish | Pregalvanized |
Material | Steel |
Data Sheet
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.