Filter applied: 1
Products | 9 results (11 items)
PD Air Duct Bracket Kit
nVent CADDY Speed Link Duct Bracket to be screwed into rectangular duct using included self-tapping screws. nVent CADDY SLS Locking Device can be easily mounted onto it, allowing for a tool-free and fast installation of the duct onto wire rope.
Air Duct Corner Protector
Square air duct accessory for the CADDY Speed Link wire hanging system for easy installation of HVAC applications.
Air Duct Support Attachment
nVent CADDY Speed Link Accessory to be screwed into the sides of the duct using self-tapping screws. Wire assemblies with hooks can be easily attached to it speeding up the installation.
Angle Bracket With Oblong Hole
90° angle bracket suitable for direct fastening or screw fixing onto a variety of structures, ideal to support nVent CADDY Speed Link Wire Solutions with hook end-fitting or chain.
Concrete Fixing Eyebolt Screw
Concrete anchor accessory for the CADDY Speed Link wire hanging system to connect to structure.
Wood Fixing Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to wood structure.
Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to structure.
Light Duty Light Fixture Eyelet
Wire-formed fixture speeding up installation of trunking, high-bay and strip lighting with nVent CADDY Speed Link wire or chain.
MC/AC Cable Clip
Cable support accessory for the CADDY Speed Link wire hanging system to neatly secure cable along installation.