nVent CADDY Box Extension Ring
Hover to magnify image or click to enlarge
nVent CADDY Box Extension Ring
The nVent CADDY Box Extension Ring extends the working depth of any four-square box. This unique 4 in Extension Ring provides a quick and easy method to expand box volume—saving contractors time and money by not having to source another box.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Accessories
Features
- 5/8 in deep with no knockouts
- Innovative slots allow Extension Ring to be mounted to box without removing box screws, reducing installation time
- Screws provided for mounting mud rings
- Compatible with any 4 in square electrical box
Specifications
Certifications
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.