Brace Terminals Flat, WO60
Hover to magnify image or click to enlarge
Brace Terminals Flat, WO60
Connection terminals that secure flat conductors to the busbars.
Standard industriali
UL
GL
DNV-GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Vantaggi
Risorse
Caratteristiche
- Description: Terminal for flat conductors with captive clamping screws, conductor can be overlapped, indication of nominal cross-section and tightening torque noted on the terminal. Contact between conductor and busbar via contact block.
- Rated voltage: 690 V
- For busbars: 20, 25, 30 × 5, 10
- Approvals: UL, GL, DNV-GL
Specifiche
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.