CS480 Base Bracket Angle Coupling
Hover to magnify image or click to enlarge
CS480 Base Bracket Angle Coupling
CS480 Base Bracket Angle Coupling mounts the enclosure directly to horizontal surfaces, enabling 15-degree enclosure tilt.
Standard industriali
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Caratteristiche
- Enclosure is mounted at a 15-degree incline angle
- Gasket and mounting hardware are included
- Surface mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifiche
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.