Raccordo da taglio, profilo incernierato a innesto
Hover to magnify image or click to enlarge
Raccordo da taglio, profilo incernierato a innesto
Lay-In Hinged Cover Cutoff Fittings are used for lengths of 9.00 inch (229 mm) to 15.00 inch (381 mm). Body comes in two pieces. Shorten body and cover to the desired length and weld together. Fittings are finished with paint over plated surfaces.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Caratteristiche
- Lay-In Hinged Cover Cutoff Fittings are used for lengths of 9.00 inch (229 mm) to 15.00 inch (381 mm)
- Body comes in two pieces. Shorten body and cover to the desired length and weld together
- Fittings are finished with paint over plated surfaces
Specifiche
Codice colore | ANSI 61 |
Finish | Galvanized; Verniciatura a polvere |
Colore | Grigio Chiaro |
Materiale | Acciaio elettrozincato |
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.