Vertical Mount Outdoor Air Conditioner, E-NOX
Hover to magnify image or click to enlarge
Vertical Mount Outdoor Air Conditioner, E-NOX
This outdoor vertical cooling unit, E-NOX, with a IP55 protection degree, is available in many different sizes for different outdoor cooling requirements. This means that the right cooling solution can be chosen easily. The cooling unit is easy to install and is also available in stainless steel for harsh environments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Finish: RAL 7035 for the galvanized steel versions
- Temperature limits outside: -20°C to 55°C
- Temperature limits inside: +20°C to +45°C
- Pack quantity: 1
Specifications
Certification
Drawing Document
Руководство по установке / Инструкция
Техническая документация
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.