EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, SNCF
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, SNCF
Subrack for Railway applications, conform to SNCF Standard, non-shielded versions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- SNCF listed, EuropacPRO-fer, tested to NF F 61-005 and NF F 60-002
- The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
- Lateral support bars to NFF standard facilitate insertion of subrack into the (cabinet) frame. The double 19" screwing position adds to additionally safety (NFF standard)
- IP 20, in accordance with IEC 60529
- Modifications such as cutouts, different finishes or dimensions available
- Supplied as space-saving flat-pack
- Aluminum construction
- Horizontal rail type "Heavy"
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.